Conteneur recyclable Eco-Cap type F

Conteneur recyclable Eco-Cap type F
  • Remise sur volume
Environmentally friendly container that uses recycled eco-cap.
[Features]
· There is increasing attention being paid to participation in recycling activities by using containers that themselves utilize recycled materials.
[Applications]
· Can be used for storing parts, arranging documents, etc.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
F-1EC-LB
F-2EC-LB
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
External Height
(mm)
Capacity
(L)
Effective inside dimension: height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

19.65 €

10 Disponible 6 jours 102.5888.04989999232530432-96948001 pc.

23.53 €

5 Disponible 6 jours 15012135.54989999232547432-97089001 pc.

Loading...

  1. 1

Informations de base

External Shape Width(mm) 424 External Shape Depth(mm) 291 Color Bleu
Product Type Conteneur de type boîte Material (Main Body) Polypropylène (PP) Effective inside dimension: frontage(mm) 364.5
Effective inside dimension: depth(mm) 242.5 Applicable Card Inserter - Detailed colors Light blue
Features This container is made from reused PET bottle caps. Stackable. Easy management of small products through the use of separately sold dividers. Amount Of Content 1 pc.

Assistance technique