Ruban Bande auto-agrippante, type à vis

Ruban Bande auto-agrippante, type à vis
  • Remise sur volume
Standard hook-and-loop tape that is light and can be cut into the size of your choice, as it is a fiber product.
[Features]
· Hook-and-loop tape made from 100% polyester.
· It is superior in heat resistance, water resistance and ultraviolet resistance compared with general nylon surface fasteners.
· There may be a joint in the middle (this does not constitute a problem for use).
· Thickness (hook) 1.9 mm, (loop) 2.5 mm.
· Made of polyester.
[Applications]
· Fixation of industrial materials, building materials, etc. Fixation of materials and components, etc.

(i)Remarque

  • Il peut y avoir un joint au milieu. Nous demandons votre compréhension. (Pas de problème d'utilisation)

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
TMSH-251-W
TMSH-255-BK
TMSH-501-BK
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Color Width
(mm)
Length
(m)
Trusco Code Mass
(g/Set)
Specifications Amount Of Content

11.30 €

1 Disponible 9 jours White251389-727341Hook and Loop 1 m Each Included1 Set (Hook, Loop: 1 m of Each)

52.93 €

1 Disponible 6 jours Black255389-7222102Hook and Loop 5 m Each Included1 Set (Hook, Loop: 5 m of Each)

18.86 €

1 Disponible 6 jours Black501389-730380Hook and Loop 1 m Each Included1 Set (Hook, Loop: 1 m of Each)

Loading...

  1. 1

Informations de base

Product Type Attache rapide Thickness(mm) (Hook) 1.9, (Loop) 2.5 Main body: option Main Body
Features As it is a fiber product, it is light and can be cut into the size of your choice. Application Fixing industrial material, construction material, etc. Fixing attaching materials or parts. Material Polyester

Assistance technique