Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
WEL-FCW-309LT-0.9-12.5
Product Type | Fil de soudage | Wire Diameter(mm) | 0.9 | Current range, lower(A) | 120~130 |
---|---|---|---|---|---|
Current range, vertical position, elevating, upper | 60~80 | Arc Voltage Down Facing(V) | 26~29/24~27 | Arc Voltage Vertical Up Facing(V) | 21~24/20~23 |
Amount Of Content | 1 Box (12.5 kg) | Features | As WEL FCW 309T, WEL FCW 309LT is suitable for welding of 13Cr, 18Cr steel and SUS309S. With carbon content as low as 0.04% or less, is ideal for underlaying low carbon stainless-clad steel and lining weld. Low crack sensitivity is effective for welding at easy-to-crack points. | Application | Differing Material Fitting, for Overlay Welding |
Shield Gas Flow Rate(l/min) | 20 | Extension(mm) | 15~25 | (JIS) Equivalent standard | TS309L-FB0 |
(AWS) Equivalent standard | E309LT0-1/4 | Chemical components C(%) | 0.022 | Chemical components Si(%) | 0.72 |
Chemical components Cu(%) | 0.08 | Chemical components Mn(%) | 1.27 | Chemical components P(%) | 0.023 |
Chemical components S(%) | 0.006 | Chemical components Ni(%) | 13.02 | Chemical components Cr(%) | 24.10 |
Chemical components Mo(%) | 0.04 | Mechanical property (tensile strength)(Mpa) | 541 | Mechanical property (elongation)(%) | 37.2 |
Mechanical property (0.2% yield stress)(Mpa) | 434 | Shield Gas | 100%CO2/80%Ar+20%CO2 | Mass(g) | 12500 |
Configurer
Propriétés de base
Type
Filtrer par jours d'expédition standard
Propriétés optionnelles