Mini film étirable, longueur de 300m

Mini film étirable, longueur de 300m
  • Remise sur volume
Narrow width stretch film ideal for packaging small objects.
[Features]
· Compared to conventional stretch film for packing pallets, the narrow width makes it a convenient size for accessories packaging.
· There is little loosening after binding compared to string.
· As the winding is small, it can be used in a narrow place and allows work while holding with one hand.
· Strong, secure and economical film packaging.
· Dioxins or other chlorine gases are not generated even when incinerated.
[Applications]
· For bundling of small items and long objects such as pipes.
· For packaging of toroid items such as hoses and electric wires.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
TSF-20-50
TSF-20-75
TSF-20-100
TSF-20-150
TSF-25-50
TSF-25-75
TSF-25-100
TSF-25-150
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Width
(mm)
Thickness
(μm)
Tensile break strength
(kgf/cm2)
JAN Code Trusco Code Mass
(g)
Amount Of Content

11.62 €

6 Disponible 6 jours 50204084989999131109253-73033101 Roll

16.73 €

6 Disponible 6 jours 75204084989999131116253-73114601 Roll

20.42 €

6 Disponible 6 jours 100204084989999131123253-73206201 Roll

29.35 €

6 Disponible 6 jours 150204084989999241877440-96989351 Roll

13.03 €

6 Disponible 6 jours 50254894989999131130253-73383801 Roll

19.89 €

6 Disponible 6 jours 75254894989999131147253-73465701 Roll

25.23 €

6 Disponible 6 jours 100254894989999131154253-73547701 Roll

34.47 €

6 Disponible 6 jours 150254894989999241884440-970111301 Roll

Loading...

  1. 1

Informations de base

Product Type Film étirable Length(m) 300 Material Low Density Polyethylene (LLDPE)
Paper Tube I.D. 3-Inch models Features The width is handy for packaging small objects. The film packaging is strong enough yet economical. It does not emit chlorine gas such as dioxin when incinerated. Color Transparency
Amount Of Content 1 Roll

Assistance technique